IESNA:LM-63-2002
[TEST]P1440309
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF100-SFTR-4Hx4V-840-Position 3
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 100W w/ NEMA 4 FLOOD DISTRIBUTION 4000K CCT 80 CRI LIGHT ENGINE AT Position 3
[LAMP] (1) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.55A 66.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10590.7
TILT=NONE
1 -1 1 181 25 1 1 0.4000 0.4000 0.0000
1.000 1 66.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
22275.1 22283.1 22177.1 21965.0 21680.4 21351.9 21002.7 20667.3 20351.5 20033.4 
19723.4 19360.3 18899.3 18369.1 17758.3 17096.7 16387.9 15660.7 14947.2 14176.2 
13354.4 12434.7 11387.8 10215.5 9041.2 7866.9 6678.7 5477.1 4373.0 3466.9 
2716.2 2141.6 1701.4 1388.6 1152.2 1016.4 882.3 748.2 670.9 609.7 
559.7 519.1 484.0 454.4 428.3 405.4 384.6 366.6 349.9 333.7 
318.3 304.3 291.1 279.0 267.0 255.3 243.8 232.7 221.1 210.3 
199.1 188.7 178.7 168.7 159.1 149.6 140.2 131.0 121.8 112.1 
102.8 93.5 84.2 76.1 68.5 60.8 53.6 46.4 39.3 32.4 
25.9 20.2 14.8 11.8 8.9 5.9 1.3 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22256.6 22113.7 21882.1 21588.2 21238.9 20880.5 20526.7 20185.5 19845.5 
19466.3 19052.6 18573.1 18006.1 17363.0 16649.5 15875.0 15070.6 14243.0 13387.9 
12484.3 11491.9 10637.8 9430.4 8213.8 7068.4 5974.6 4925.3 3965.1 3168.0 
2519.3 2017.6 1623.8 1336.7 1119.9 993.8 869.2 744.6 670.4 610.5 
562.1 522.3 489.3 461.3 437.3 415.7 396.3 378.7 362.4 345.9 
329.8 313.7 298.0 283.3 268.5 254.5 241.1 228.5 216.3 205.0 
193.9 183.4 173.7 164.5 156.2 148.1 140.2 132.5 124.2 116.1 
107.0 98.3 89.6 80.9 71.9 62.8 54.6 46.8 38.8 31.3 
24.6 18.8 13.7 11.0 8.3 5.6 1.3 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22214.0 22041.1 21797.9 21490.2 21132.9 20756.0 20353.8 19950.4 19534.3 
19096.4 18607.7 18087.9 17471.3 16764.8 15984.5 15131.7 14266.1 13359.1 12420.9 
11455.2 10412.8 9368.3 8323.7 7266.4 6235.5 5252.8 4342.9 3527.9 2864.1 
2310.5 1875.3 1542.4 1284.3 1090.8 977.0 863.6 750.2 683.0 630.1 
587.1 551.6 521.6 495.7 472.4 452.0 433.3 416.3 400.2 383.2 
365.3 346.2 327.0 308.4 290.1 272.5 255.6 239.8 226.1 213.4 
200.8 188.8 178.0 168.3 160.5 153.9 147.2 138.7 128.2 118.0 
109.0 111.2 113.6 116.1 96.3 77.1 63.8 53.8 45.6 38.0 
30.6 23.2 17.1 11.7 7.8 3.9 1.3 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22177.1 21997.3 21741.5 21413.0 21040.7 20617.7 20161.3 19680.7 19170.1 
18631.9 18061.4 17451.7 16784.4 16054.8 15268.8 14419.4 13500.8 12556.9 11565.7 
10507.0 9512.8 8520.1 7494.6 6497.9 5528.9 4623.4 3815.4 3112.7 2536.6 
2067.8 1699.3 1412.4 1189.9 1055.3 920.9 786.6 704.2 639.4 585.6 
540.8 505.5 476.0 450.8 428.9 409.7 393.0 378.4 364.4 350.5 
336.7 322.1 307.6 293.0 278.7 264.5 250.4 236.8 223.4 210.3 
197.3 185.3 174.8 165.3 156.6 148.3 140.0 131.6 123.3 114.5 
105.3 96.1 86.9 77.5 68.8 60.2 52.2 44.8 37.7 30.8 
24.6 19.0 13.9 10.9 7.9 4.9 2.2 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22144.8 21943.1 21675.8 21346.1 20942.7 20486.3 19983.8 19437.5 18833.6 
18199.7 17542.8 16855.8 16110.2 15332.2 14467.8 13551.5 12608.8 11636.0 10624.2 
9654.1 8684.2 7693.1 6719.2 5769.8 4864.2 4034.7 3320.9 2708.6 2223.8 
1829.8 1516.9 1274.0 1082.0 962.7 844.4 726.2 654.2 596.7 549.6 
511.0 478.9 452.0 428.0 406.8 387.9 371.1 355.8 341.6 327.9 
314.9 302.2 289.7 277.4 265.3 253.6 242.3 231.3 220.5 210.3 
199.6 189.3 179.8 170.2 161.0 151.9 142.6 133.3 123.5 113.1 
103.3 93.6 83.8 75.0 66.7 58.8 51.4 44.4 37.7 31.3 
25.4 19.9 15.1 11.5 9.0 6.5 2.9 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22111.4 21908.6 21623.9 21275.8 20845.9 20366.5 19837.5 19231.2 18580.0 
17889.7 17131.3 16354.5 15524.7 14649.9 13727.9 12763.2 11776.6 10822.0 9855.1 
8887.9 7920.7 6956.3 6011.1 5101.8 4271.6 3534.5 2909.3 2386.6 1968.8 
1627.2 1359.9 1156.2 1027.4 900.0 772.7 696.5 635.6 585.6 543.9 
509.7 480.9 456.8 435.4 416.4 399.1 383.6 369.1 354.1 339.8 
325.6 311.1 296.2 282.1 268.3 255.2 243.3 231.9 221.0 210.8 
200.9 191.6 182.5 174.0 165.6 157.2 149.1 141.2 132.4 123.1 
113.9 104.4 94.8 85.3 76.3 67.5 58.8 50.1 42.0 34.5 
27.9 21.9 16.8 12.9 9.8 6.8 3.8 1.2 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22128.7 21850.9 21572.0 21292.0 20863.2 20358.4 19807.5 19194.3 18507.4 
17773.3 16994.2 16145.9 15265.3 14322.6 13359.1 12363.3 11378.1 10402.5 9435.0 
8486.2 7530.7 6586.4 5659.8 4770.5 3975.7 3286.5 2810.5 2334.6 1859.4 
1550.9 1305.6 1115.8 968.8 857.3 768.9 699.8 644.2 597.9 560.6 
529.4 503.2 481.5 462.5 445.5 430.1 415.2 398.9 382.3 366.1 
349.2 331.9 315.1 299.2 283.3 268.6 256.2 243.7 231.3 220.2 
209.3 199.1 190.9 185.0 179.2 171.9 164.2 155.5 146.0 135.8 
128.0 140.3 128.3 108.2 90.9 78.3 68.8 60.7 53.2 45.6 
38.0 31.0 25.0 19.0 13.1 8.1 4.2 1.7 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22121.8 21826.7 21531.7 21232.0 20790.6 20293.9 19754.5 19126.3 18462.5 
17742.2 16979.2 16142.4 15264.2 14345.6 13379.8 12395.5 11404.2 10414.7 9430.6 
8470.6 7507.6 6561.3 5629.7 4732.1 3920.1 3211.5 2739.5 2267.3 1796.8 
1493.7 1256.7 1069.8 927.0 815.5 728.2 659.5 604.0 558.0 520.9 
489.8 463.7 441.2 422.0 405.3 390.1 375.2 360.8 346.7 333.0 
319.3 305.6 292.4 279.3 267.0 255.0 243.0 231.0 219.8 209.2 
199.0 189.5 180.8 172.4 164.2 155.7 147.3 139.0 130.2 121.2 
112.0 102.5 93.1 83.7 74.8 66.6 59.2 51.2 43.0 35.5 
29.5 23.4 17.4 13.4 11.0 8.2 4.4 1.4 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22111.4 21855.6 21596.2 21200.9 20767.6 20290.4 19746.4 19159.8 18530.5 
17865.5 17147.4 16381.0 15559.2 14686.8 13767.1 12796.6 11803.1 10793.3 9773.9 
8783.6 7784.2 6796.5 5837.1 4906.5 4049.8 3298.2 2800.3 2302.5 1809.5 
1497.4 1258.2 1074.0 930.9 817.0 727.8 657.8 599.9 553.7 515.3 
483.6 456.9 433.9 414.5 396.4 380.3 365.5 351.3 338.0 325.2 
312.5 300.4 288.2 276.0 264.2 252.7 241.3 229.8 219.4 209.1 
198.8 188.5 178.8 169.6 160.5 151.4 142.0 132.5 122.5 111.7 
100.9 91.6 83.0 74.4 66.3 58.7 51.2 44.3 37.5 31.2 
25.8 20.3 14.9 11.8 9.4 6.7 3.5 1.1 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22109.1 21844.0 21576.6 21198.6 20777.9 20323.8 19844.4 19324.6 18756.4 
18167.4 17511.6 16806.3 16049.1 15228.5 14341.0 13413.2 12433.6 11418.6 10349.5 
9275.0 8193.2 7120.9 6089.0 5108.4 4216.1 3431.7 2905.5 2379.3 1858.5 
1534.0 1289.6 1102.1 954.8 842.2 752.3 682.4 624.6 578.3 540.4 
509.3 483.3 461.5 442.8 426.7 411.4 396.3 380.7 365.3 349.5 
334.0 318.8 303.5 288.7 274.0 260.1 246.3 232.4 218.9 206.3 
194.3 183.7 174.4 165.7 157.3 148.9 140.8 133.0 124.8 116.1 
107.0 97.7 88.3 78.6 69.3 60.9 52.6 44.5 37.0 30.8 
24.5 18.3 13.8 10.8 8.7 6.1 3.2 1.3 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22109.1 21810.6 21512.1 21212.4 20812.5 20413.7 19998.8 19560.9 19096.4 
18583.5 18010.7 17363.0 16651.9 15858.9 14988.7 14050.6 13090.5 12094.7 11047.4 
9963.6 8811.6 7671.3 6561.5 5517.7 4563.9 3707.5 2998.6 2537.4 2076.3 
1617.6 1345.1 1138.9 982.9 864.9 774.9 706.1 651.3 607.8 573.0 
543.9 519.7 498.2 479.3 462.7 446.0 428.3 408.6 388.9 368.7 
348.9 329.8 311.2 293.3 276.3 261.6 247.3 233.0 220.3 208.1 
196.4 185.4 176.5 168.9 161.9 154.1 144.7 134.0 122.8 115.5 
123.4 128.3 118.6 98.3 83.7 73.0 63.3 54.7 46.3 39.1 
31.9 25.7 19.5 13.4 9.5 5.6 2.6 1.1 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22140.2 21842.9 21545.5 21247.0 20880.5 20505.9 20144.0 19779.8 19394.9 
18955.8 18441.7 17851.6 17175.1 16421.3 15610.0 14765.1 13915.7 13005.2 12012.9 
10946.0 9782.4 8584.7 7378.2 6216.9 5114.2 4127.0 3291.9 2751.3 2210.8 
1674.6 1371.6 1144.0 976.6 851.0 752.7 678.5 618.0 569.8 530.3 
498.2 471.3 448.5 429.0 411.7 395.9 380.7 365.1 349.3 333.8 
318.3 303.1 288.1 273.6 260.2 247.2 234.3 222.9 211.7 200.3 
189.6 180.0 171.7 163.8 156.0 148.3 140.2 132.0 123.5 114.8 
105.9 97.0 87.9 78.8 69.9 61.6 53.6 45.9 38.6 31.9 
26.5 21.0 15.6 13.5 12.9 10.3 5.4 1.5 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22156.4 21874.0 21591.6 21309.3 20953.1 20606.2 20270.8 19949.3 19601.2 
19207.0 18728.7 18165.1 17501.3 16764.8 16024.9 15263.0 14516.2 13727.9 12860.0 
11863.1 10760.9 9541.4 8282.6 7007.0 5769.8 4636.2 3658.3 3039.7 2421.1 
1804.5 1465.5 1210.9 1022.3 881.4 772.7 689.8 625.2 573.2 531.4 
496.4 467.1 441.7 420.0 400.7 383.7 367.8 352.6 338.6 325.2 
312.1 299.7 287.0 275.1 263.9 252.3 240.8 229.3 218.8 208.3 
198.1 188.1 178.3 168.7 159.3 149.5 140.2 131.1 121.5 111.1 
101.1 92.3 84.1 76.4 68.7 61.1 53.7 46.7 39.8 33.5 
27.9 22.4 16.9 14.6 14.3 11.3 5.8 1.5 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22195.6 21940.8 21686.1 21430.3 21077.6 20735.3 20420.6 20115.2 19792.5 
19437.5 19015.7 18497.1 17890.8 17198.2 16462.8 15710.2 14955.3 14188.9 13346.4 
12410.5 11319.6 10132.4 8860.7 7572.2 6297.3 5113.8 4071.6 3190.8 2660.1 
2129.2 1606.9 1315.4 1103.9 942.3 821.8 730.2 657.4 600.6 555.4 
518.6 488.0 462.6 440.9 422.1 405.9 391.1 376.3 361.4 346.5 
331.6 317.1 302.5 287.5 273.2 259.3 245.4 231.6 218.6 205.3 
192.5 181.4 172.0 163.8 156.1 148.4 140.7 132.9 124.6 115.9 
107.2 98.5 89.6 80.7 71.7 62.9 55.0 47.3 39.7 32.7 
27.1 21.5 16.0 13.6 13.3 10.8 6.2 1.9 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22229.0 22084.9 21838.3 21590.5 21270.1 20933.5 20618.9 20312.3 20002.3 
19679.6 19313.1 18871.6 18355.3 17758.3 17065.6 16288.8 15464.7 14580.7 13658.7 
12644.5 11540.4 10330.4 9063.5 7789.6 6554.4 5403.4 4396.9 3495.5 2925.4 
2355.1 1791.4 1462.0 1219.5 1039.6 904.3 804.2 726.5 667.4 620.8 
583.2 551.9 524.9 501.1 480.2 461.6 444.2 427.3 409.2 389.1 
369.1 348.6 328.8 309.7 290.9 272.6 257.2 241.7 226.3 213.2 
200.4 188.3 178.2 169.5 162.9 156.3 148.9 139.9 129.3 119.2 
113.9 115.8 121.1 107.5 87.6 74.0 63.1 54.5 46.6 39.5 
32.6 26.5 20.4 14.3 10.7 6.7 3.4 1.4 0.6 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22267.0 22177.1 21965.0 21754.1 21542.1 21237.8 20927.8 20599.3 20272.0 
19915.8 19541.3 19114.8 18634.2 18068.3 17419.4 16662.2 15826.6 14880.4 13861.6 
12754.0 11589.9 10381.9 9137.4 7898.3 6706.6 5589.6 4571.7 3678.0 2929.4 
2407.0 1885.2 1530.9 1268.0 1067.4 917.3 802.6 715.3 647.2 593.2 
549.5 513.7 484.8 460.3 438.9 420.1 403.6 388.3 373.7 358.5 
342.8 327.1 311.5 295.7 279.9 264.4 250.5 236.6 222.7 210.4 
198.1 186.7 176.2 166.8 158.1 150.2 142.2 134.3 126.7 118.6 
109.9 101.0 91.9 82.6 73.4 64.6 56.1 47.9 40.1 32.8 
27.1 21.3 15.5 12.2 11.2 9.2 5.7 2.3 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22298.1 22269.3 22164.4 21982.3 21800.2 21615.8 21309.3 20991.2 20626.9 
20221.3 19764.9 19254.3 18689.5 18075.2 17401.0 16628.8 15808.2 14890.8 13904.2 
12826.6 11700.6 10528.1 9325.8 8140.7 6957.9 5822.4 4754.4 3790.2 2990.5 
2433.7 1879.9 1518.2 1245.5 1046.0 895.3 782.7 697.1 629.1 576.7 
532.4 496.4 465.5 439.5 416.7 396.2 377.8 361.1 345.9 332.0 
318.6 305.5 292.7 280.5 268.2 256.3 244.4 232.5 221.3 210.5 
199.8 189.8 180.0 170.5 161.2 152.3 143.2 134.2 125.0 115.3 
105.2 95.7 87.1 78.6 70.2 62.4 54.9 47.7 40.9 34.4 
28.7 22.9 17.2 13.3 11.6 9.7 6.4 2.0 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22325.8 22344.2 22308.5 22220.9 22096.4 21863.6 21629.7 21395.7 21028.0 
20590.1 20086.4 19506.7 18861.3 18172.0 17417.1 16602.3 15719.4 14761.7 13696.7 
12620.3 11458.6 10320.5 9141.5 7989.8 6852.4 5723.4 4677.0 3724.3 2937.8 
2400.8 1864.2 1507.1 1243.5 1049.0 903.0 792.6 708.5 640.9 587.1 
542.8 506.4 475.3 448.7 426.0 405.8 388.4 372.5 358.8 346.4 
333.3 320.4 306.6 293.3 280.0 267.0 254.0 241.0 228.1 216.1 
204.2 193.2 183.0 174.3 166.4 158.8 151.2 143.0 134.9 126.7 
118.1 109.1 99.8 90.2 80.9 72.1 63.4 55.8 48.0 40.2 
32.8 27.1 21.3 15.6 13.0 10.8 7.1 2.5 1.0 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22359.2 22408.8 22398.4 22345.4 22257.8 22106.8 21880.9 21602.0 21251.6 
20816.0 20295.0 19688.8 19013.4 18275.8 17462.1 16578.1 15626.1 14599.2 13517.0 
12390.9 11256.4 10115.6 8974.7 7833.9 6703.2 5609.9 4572.5 3655.5 2890.8 
2291.1 1838.0 1498.4 1247.5 1054.9 934.4 814.8 733.6 671.9 621.0 
579.5 545.1 516.7 492.9 472.0 454.1 437.8 422.7 408.6 394.4 
379.0 361.7 344.2 325.7 307.2 288.6 271.3 254.9 240.8 228.0 
216.3 204.7 194.0 185.2 179.1 174.9 170.0 163.5 155.8 146.9 
137.1 127.1 126.2 122.2 104.0 88.6 73.3 62.9 54.2 46.2 
38.8 31.8 25.3 19.6 14.2 10.2 6.2 2.3 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22381.1 22438.7 22441.0 22394.9 22301.6 22137.9 21920.1 21634.3 21275.8 
20867.8 20345.7 19766.0 19112.5 18395.6 17605.0 16759.0 15854.3 14845.8 13798.2 
12682.5 11555.3 10419.4 9283.1 8146.7 7027.6 5925.1 4865.8 3903.2 3081.8 
2418.6 1922.2 1552.4 1280.9 1079.3 960.7 843.2 725.7 658.1 603.0 
557.8 520.7 488.5 461.2 437.7 417.5 399.2 382.9 368.3 355.2 
343.1 329.5 315.3 301.3 287.3 272.6 258.6 244.7 232.0 219.8 
207.9 196.3 185.5 176.0 167.5 159.3 151.5 143.3 135.6 127.5 
119.0 110.5 101.2 91.8 82.5 73.0 64.4 56.7 48.2 39.8 
32.3 25.6 19.8 14.9 12.5 9.1 5.8 2.5 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22389.2 22436.4 22414.5 22331.6 22176.0 21985.8 21732.2 21434.9 21075.3 
20666.1 20198.2 19684.2 19099.8 18461.3 17781.3 17035.6 16228.9 15329.9 14366.4 
13304.9 12182.3 11030.5 9852.0 8673.0 7493.9 6373.3 5278.3 4269.1 3385.7 
2649.3 2082.6 1657.1 1345.2 1117.5 988.0 859.8 731.5 658.4 599.1 
550.6 510.0 475.5 446.4 421.2 399.6 379.6 361.9 346.3 332.5 
319.2 306.6 294.1 282.1 270.5 258.5 246.7 235.1 223.7 212.7 
201.9 191.4 181.3 171.4 162.1 153.3 144.3 135.5 126.4 117.2 
106.8 97.8 88.9 80.1 71.7 63.6 56.0 48.7 41.7 35.0 
28.8 23.0 17.7 13.2 10.5 7.8 5.1 1.8 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22381.1 22390.3 22312.0 22171.3 21960.4 21710.3 21423.4 21106.4 20769.9 
20416.0 20039.2 19643.8 19179.4 18669.9 18084.5 17424.1 16654.2 15773.6 14815.9 
13741.7 12618.0 11444.9 10222.5 8999.7 7776.9 6611.4 5512.2 4495.7 3602.7 
2832.8 2236.4 1773.8 1431.3 1177.8 1036.5 896.5 756.4 677.7 616.2 
566.2 526.2 492.6 464.7 441.0 420.5 402.3 386.1 371.4 358.0 
345.2 332.0 318.2 304.3 289.6 274.7 259.1 244.4 230.5 217.1 
203.7 190.6 178.4 167.8 158.7 150.6 142.7 134.9 127.2 119.1 
110.7 101.7 92.6 83.6 74.5 65.5 57.0 49.2 41.7 34.3 
27.7 21.9 16.4 11.6 9.1 6.5 3.8 1.1 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22354.6 22325.8 22201.3 21989.2 21726.5 21416.4 21097.2 20787.2 20466.7 
20162.5 19846.7 19503.2 19083.7 18582.3 18004.9 17338.8 16603.4 15801.3 14934.6 
13960.7 12952.2 11842.3 10692.1 9452.1 8211.5 6971.0 5793.9 4696.1 3738.6 
2925.8 2294.9 1817.9 1462.0 1206.9 1066.9 928.9 790.8 714.6 658.2 
612.0 576.3 546.2 520.7 497.7 476.7 456.9 438.8 421.7 405.0 
388.1 370.6 351.0 330.9 310.3 290.3 270.3 252.3 235.6 220.6 
207.8 195.3 183.2 172.4 163.6 155.9 149.7 143.0 133.3 122.5 
112.8 112.0 111.5 111.0 100.9 82.5 67.8 57.1 48.2 40.3 
32.7 25.2 18.8 13.3 9.5 5.8 2.0 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22321.2 22250.9 22078.0 21815.2 21516.7 21172.1 20843.6 20532.4 20235.1 
19934.3 19608.1 19216.2 18736.8 18170.9 17547.4 16875.4 16154.0 15409.4 14656.8 
13848.9 12959.1 11950.7 10830.4 9589.0 8347.0 7104.9 5870.0 4687.1 3680.3 
2861.3 2230.0 1765.3 1424.0 1176.0 1036.6 898.7 760.8 683.2 621.6 
571.4 531.1 497.0 468.1 442.9 420.8 400.8 382.9 367.6 353.0 
339.0 325.3 311.2 297.5 283.7 269.7 255.6 241.3 227.1 212.8 
199.4 186.8 175.2 165.1 156.5 148.5 141.0 133.3 125.2 117.1 
108.5 99.7 91.0 82.2 73.7 65.3 56.5 48.5 40.9 33.2 
26.3 20.1 14.7 12.0 9.3 6.6 1.9 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
22275.1 22283.1 22177.1 21965.0 21680.4 21351.9 21002.7 20667.3 20351.5 20033.4 
19723.4 19360.3 18899.3 18369.1 17758.3 17096.7 16387.9 15660.7 14947.2 14176.2 
13354.4 12434.7 11387.8 10215.5 9041.2 7866.9 6678.7 5477.1 4373.0 3466.9 
2716.2 2141.6 1701.4 1388.6 1152.2 1016.4 882.3 748.2 670.9 609.7 
559.7 519.1 484.0 454.4 428.3 405.4 384.6 366.6 349.9 333.7 
318.3 304.3 291.1 279.0 267.0 255.3 243.8 232.7 221.1 210.3 
199.1 188.7 178.7 168.7 159.1 149.6 140.2 131.0 121.8 112.1 
102.8 93.5 84.2 76.1 68.5 60.8 53.6 46.4 39.3 32.4 
25.9 20.2 14.8 11.8 8.9 5.9 1.3 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
